FSL-UT-VPU-006
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Decode multiple streams with different formats simultaneously

| Automated |
No

| Kernel Config Option |
N/A

| Software Dependency |
Need /usr/lib/libvpu.so

| Non-default Hardware Configuration |
N/A

| Test Procedure |
To decode multiple streams with different formats simultaneously. For example, decoder one H264 and one MPEG4 streams.

 ./mxc_vpu_test.out -D "-i/vectors/file.264 -f 2" -D "-i ./akiyo.mp4 -f 0 -o akiyo.yuv"

| Expected Result |
Streams can be decoded correctly.

|====================================================================

<<<