FSL-UT-VPU-009
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Test VPU with TV out

| Automated |
No

| Kernel Config Option |
N/A

| Software Dependency |
Need /usr/lib/libvpu.so

| Non-default Hardware Configuration |
Connect board to TV with correct lines.

| Test Procedure |
1. Set environment per TV mode

 NTSC mode: export VPU_TV_MODE=NTSC
 PAL mode: export VPU_TV_MODE=PAL
 720P mode (This is avaiable on MX51): export VPU_TV_MODE=720P

2. Decoder one stream as normal vpu test. For exmaple, H264 video stream

 /unit_tests/mxc_vpu_test.out -D "-i filename -f 2"

Note

Please make sure input stream is 1280 * 720 when TV mode is 720P.

| Expected Result |
Video is displayed correctly on TV

|====================================================================

<<<