FSL-UT-PXP-001
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Test multiple instances of PxP DMAENGINE clients

| Automated |
YES

| Kernel Config Option |
 CONFIG_IMX_HAVE_PLATFORM_IMX_PXP=y
 CONFIG_MXC_PXP_V2=y
 CONFIG_MXC_PXP_CLIENT_DEVICE=y
 CONFIG_DMA_ENGINE=y

| Software Dependency |
Need /usr/lib/libpxp.so

| Non-default Hardware Configuration |
N/A

| Test Procedure |
. run the following command on target board,

 $ /unit_tests/autorun-pxp.sh

| Expected Result |
Should get the following message:

 autorun-pxp.sh: Exiting PASS

|====================================================================

<<<