FSL-UT-PXP-002
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
PxP function test (via V4L2 interface)

| Automated |
NO

| Kernel Config Option |
 CONFIG_MXC_PXP=y
 CONFIG_DMA_ENGINE=y
 CONFIG_VIDEO_MXC_PXP_V4L2=y
 CONFIG_VIDEO_V4L2=y
 ...

| Software Dependency |
N/A

| Non-default Hardware Configuration |
ifdef::imx50[]
Use SEIKO LCD panel on J13 or J12, or use use CLAA LCD panel on J12.

Please refer to release note for kernel cmdline setting.
endif::[]
ifdef::imx6q[]
TBD
endif::[]

| Test Procedure |
. run ./pxp_v4l2_test.out -h for available test parameters.
. run a real case, for example (or refer to pxp_v4l2_out_test.sh in rootfs)

  $ cd /unit_tests/
  $ ./pxp_v4l2_test.out -sx 480 -sy 272 -res 352:240 -a 100 fb-352x240.yuv BLANK

| Expected Result |
The video streaming can be viewed on LCD

|====================================================================

<<<