FSL-UT-WDOG-003
~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
WatchDog doesn't reset when timeout

| Automated |

| Kernel Config Option |
CONFIG_WATCHDOG=y

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
.Test Steps
. run the following command on target board,

 $ /unit_tests/wdt_driver_test.out 2 1 0

. The system should keep running without being reset. This test requires the kernel to be executed with the "jtag=on" on some platforms.
. Press "Ctrl+C" to terminate this test program.

| Expected Result |
The system reset after 3 seconds


|====================================================================

<<<