LPC1100 Series: Scalable Entry-Level Microcontrollers (MCUs) Based on Arm® Cortex®-M0+/M0 Cores

The LPC1100 series of MCUs deliver advanced power efficiency, a broad selection of package options and a scalable portfolio with connectivity including USB, LCD and CAN interfaces. In addition, some products include features such as 12-channel/12-bit analog-to-digital converters (ADC), or an I/O handler (IOH), which gives developers added functionality during the design cycle.

LPC1100 series MCUs are ideal for applications prioritizing small size, low pin count and low power consumption with integrated connectivity (USB or CAN) requirements paired with analog, segment LCD or EEPROM.

Choosing the right product just got easier. View all product finder tools.