The physics-based compact model RFLDMOS developed at NXP Research is an electro-thermal model used as a base in the models of NXP RF power LDMOS transistors. It is suitable for DC, small-signal, large-signal and time-domain simulations.
Files available
For Advanced Design System™ (ADS) from Agilent Technologies a Design Kit containing compiled versions of the RFLDMOS010 model has to be installed to use the models of the LDMOS transistor types. For each ADS version listed in the table below Design Kits, are available. No additional VerilogA license for the ADS suite is necessary for the usage of the models.
Note
Please, REMOVE old versions of the RFLDMOS model BEFORE installing the new one!
| Supported ADS versions | ||||
|---|---|---|---|---|
| Linux | Linux | Windows | Windows | |
| RFLDMOS Design Kit | 32-bit computation | 64-bit computation | 32-bit computation | 64-bit computation |
| NXP_RFLDMOS_V10p05_ADS2012 | 2011_01 2011_05 2011_10 2012_08 | 2011_01 2011_05 2011_10 2012_08 | 2011_01 2011_05 2011_10 2012_08 | 2011_01 2011_05 2011_10 2012_08 |
| NXP_RFLDMOS_V10p05_ADS2008 | 2008 2008_Update1 2008_Update2 2009 2009_Update1 | 2008 2008_Update1 2008_Update2 2009 2009_Update1 | 2008 2008_Update1 2008_Update2 2009 2009_Update1 | 2008 2008_Update1 2008_Update2 2009 2009_Update1 |




Follow us