An equivalent electrical circuit of a high-voltage MOS device can be described by an enhancement-type MOSFET, like MOS Model 9, MOS Model 11 or MOS Model PSP in series with one or more accumulation/depletion-type MOSFETs, like MOS Model 31 or MOS Model 40. Or one can use the single LDMOS model MOS Model 20, combined with an accumulation/depletion-type MOSFET for higher voltages if necessary.
The following High-Voltage MOS Models are available:
- The Lateral Double-diffused-MOS (LDMOS) MOS Model 20;
- The junction-isolated accumulation/depletion-type MOS Model 31;
- The accumulation/depletion-type MOS Model 40 in SOI;
For the description of bipolar transistors in special processes with lateral drift regions Mextram or Modella can be used in conjunction with either MOS Model 31 or MOS Model 40.




Follow us