Model history
Below is an overview of the relation between level and code versions.
The background of the compact model identification scheme can be read here
| MOS 903 | SiMKit | ||
|---|---|---|---|
| level.version.implementation | code revision | release | date |
| 903.1.2 | 1.49.2.1 | 3.6 | 2011-01-18 |
| 903.1.1 | 1.40 | 3.5.2 | 2010-10-12 |
| 903.1.0 | 1.20 | 3.4 | 2009-12-17 |
| 2011/01 | Release of MOS MODEL9, 903.1.2 |
| |
| 2010/10 | Release of MOS MODEL9, 903.1.1 |
| |
| 2009/12 | Release of MOS MODEL 9, 903.1.0 |
| |
| The selfheating model has the extra parameters: | |
| |
| 1998/05 | Release of MOS Model 9, level 903 |
| |
| 1992/01 | Release of MOS Model 9, level 902 |
| 1989/01 | MOS Model 9 released. |
|
Code history
Known bugs
There are no known bugs in MOS Model 9.




Follow us