Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP SST Models
Please check product availability before design-in
2PB710ASL
* .SUBCKT 2PB710ASL 1 2 3 * * PNP transistor in SOT23 * Ic= 500 mA * Vceo= 50 V * * * TOPVIEW: * * C * | * _____3_____ * | | * | | SOT23 * | | * |___________| * 1 2 * | | * B E * * * housing parasitics LBlead 11 111 3.5E-10 LE 2 22 1.12E-09 LC 3 33 2.3E-10 LBbond 1 11 9E-10 CBCG 33 111 6.2E-14 CBEG 22 111 4.5E-14 CCEG 22 33 6.2E-14 * Q1 33 111 22 MAIN * .MODEL MAIN PNP + IS = 6.637E-014 + NF = 0.9909 + ISE = 1.488E-014 + NE = 1.368 + BF = 257.2 + IKF = 0.1293 + VAF = 4.982 + NR = 0.9937 + ISC = 2.511E-014 + NC = 1.152 + BR = 16 + IKR = 0.2455 + VAR = 20 + RB = 11 + IRB = 0.00015 + RBM = 1.6 + RE = 0.145 + RC = 0.06785 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 6.039E-011 + VJE = 0.7603 + MJE = 0.3903 + TF = 1.167E-009 + XTF = 25 + VTF = 2 + ITF = 2.81 + PTF = 0 + CJC = 2.653E-011 + VJC = 0.1704 + MJC = 0.3 + XCJC = 1 + TR = 1.1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9259 .ENDS
View this model