Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP SST Models
Please check product availability before design-in
2PD602ARL
* .SUBCKT 2PD602ARL 1 2 3 * * NPN transistor in SOT23 * Ic= 500 mA * Vceo= 50 V * * * TOPVIEW: * * C * | * _____3_____ * | | * | | SOT23 * | | * |___________| * 1 2 * | | * B E * * * housing parasitics LBlead 11 111 3.5E-10 LE 2 22 1.12E-09 LC 3 33 2.3E-10 LBbond 1 11 9E-10 CBCG 33 111 6.2E-14 CBEG 22 111 4.5E-14 CCEG 22 33 6.2E-14 * Q1 33 111 22 MAIN D1 111 33 DIODE * *The diode does not reflect a *physical device but improves *only modeling in the reverse *mode of operation. * .MODEL MAIN NPN + IS = 2.22E-014 + NF = 0.9817 + ISE = 8.235E-015 + NE = 1.605 + BF = 154.2 + IKF = 0.1975 + VAF = 10.67 + NR = 0.9812 + ISC = 7.241E-015 + NC = 1.049 + BR = 23.43 + IKR = 0.1529 + VAR = 25.5 + RB = 27.35 + IRB = 0.0002598 + RBM = 1.428 + RE = 0.1749 + RC = 0.1546 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 4.23E-011 + VJE = 0.7337 + MJE = 0.3584 + TF = 6.2E-010 + XTF = 25 + VTF = 5 + ITF = 1.8 + PTF = 0 + CJC = 1.268E-011 + VJC = 0.6368 + MJC = 0.4354 + XCJC = 1 + TR = 3.3E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7827 .MODEL DIODE D + IS = 1.152E-017 + N = 0.7867 + BV = 1000 + IBV = 0.001 + RS = 4.171E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS
View this model