Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP SST Models
Please check product availability before design-in
BC847BPN
* .SUBCKT BC847BPN 1 2 3 4 5 6 * * NXP Semiconductors * * * BC847BPN * Complementary NPN and PNP * Transistors in SC-88 * QTR1 NPN * QTR2 PNP * * hFE= min200 max450 * Ic= 100mA * Vceo= 45V * * TOPVIEW: * * C-------(TR1) * | B----(TR2) * | | E-(TR2) * | | | * __6__5__4__ * | | SC-88 * | | SOT363 * |o | * |___________| * 1 2 3 * | | | * | | C-(TR2) * | B----(TR1) * E-------(TR1) * Q1 6 2 1 QTR1 Q2 3 5 4 QTR2 * .MODEL QTR1 NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 324.4 + IKF = 0.109 + VAF = 82 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 8.29 + IKR = 0.09 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 0.7014 + CJE = 1.244E-11 + VJE = 0.7579 + MJE = 0.3656 + TF = 4.908E-10 + XTF = 9.51 + VTF = 2.927 + ITF = 0.3131 + PTF = 0 + CJC = 3.347E-12 + VJC = 0.5463 + MJC = 0.391 + XCJC = 0.6193 + TR = 9E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + XTB = 0 + XTI = 3 + EG = 1.11 + FC = 0.979 * .MODEL QTR2 PNP + IS = 2.014E-14 + NF = 0.9974 + ISE = 6.578E-15 + NE = 1.45 + BF = 315.3 + IKF = 0.079 + VAF = 39.15 + NR = 0.9952 + ISC = 1.633E-14 + NC = 1.15 + BR = 8.68 + IKR = 0.09 + VAR = 9.5 + RB = 10 + IRB = 5E-06 + RBM = 5E-06 + RE = 0.663 + RC = 0.718 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.135E-11 + VJE = 0.7071 + MJE = 0.3808 + TF = 6.546E-10 + XTF = 5.387 + VTF = 6.245 + ITF = 0.2108 + PTF = 0 + CJC = 6.395E-12 + VJC = 0.4951 + MJC = 0.44 + XCJC = 0.6288 + TR = 5.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9059 .ENDS *
View this model