Home
About NXP
News
In Focus
Careers
Investors
Tech support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search
Home
Products
Applications
NXP SST Models
Please check product availability before design-in
BCP68
* .SUBCKT PBSS4540Z 1 2 3 4 * * housing parasitics LBlead 1 11 1.63E-09 LE 3 33 3.77E-09 LC 2 22 4.1E-10 LBbond 11 111 2.5E-09 CBCG 22 111 1.76E-13 CBEG 33 111 8.6E-14 CCEG 22 33 1.76E-13 * Q1 22 111 33 PBSS4540Z + AREA = 1 D1 111 22 DIODE R1 2 4 0 * *The diode does not reflect a *physical device but improves *only modeling in the reverse *mode of operation. * .MODEL PBSS4540Z NPN + IS = 2.317E-12 + NF = 0.9656 + ISE = 3.506E-14 + NE = 1.401 + BF = 530 + IKF = 26 + VAF = 110.5.SUBCKT BCP68 1 2 3 4 * Q1 2 1 3 BCP68 D1 1 2 Diode * *The diode does not reflect a *physical device but improves *only modeling in the reverse *mode of operation. * .MODEL BCP68 NPN + IS = 2.312E-013 + NF = 0.988 + ISE = 8.851E-014 + NE = 2.191 + BF = 273 + IKF = 5.5 + VAF = 50 + NR = 0.9885 + ISC = 6.808E-014 + NC = 3 + BR = 155.6 + IKR = 4 + VAR = 17 + RB = 15 + IRB = 2E-006 + RBM = 0.65 + RE = 0.073 + RC = 0.073 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.678E-010 + VJE = 0.732 + MJE = 0.3484 + TF = 5.8E-010 + XTF = 1.5 + VTF = 2.5 + ITF = 1 + PTF = 0 + CJC = 3.406E-011 + VJC = 2 + MJC = 0.3142 + XCJC = 1 + TR = 6.5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.95 .MODEL DIODE D + IS = 2.702E-015 + N = 1.2 + BV = 1000 + IBV = 0.001 + RS = 0.1 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS
View this model