Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP Complex Discretes Models
Please check product availability before design-in
PBLS2023D
* .SUBCKT PBLS2023D 1 2 3 4 5 6 * *************************************************************** * * NXP Semiconducters * * 1 Low VCEsat (BISS) Transistor / 1 Resistor-Equipped * Transistor in SOT 457 package * * TR1 = Low VCEsat Transistor * Polarity = PNP * Ic = 1,8 A * Vceo = 20V * hFE = typical 420 @VCE = -2 V;IC = -100 mA * * TR2 = Resistor Equipped Transistor (RET) * Polarity = NPN * Resistors = 10kO / 10 kO * Ic = 100mA * Vceo = 50V * hFE = min 30 @VCE = 5 V;IC = 5 mA * * Extraction date (week/year): 03/09 * Simulator: Spice 3 * * TOPVIEW: * * E1 C1 E2 * | | | * _6___5___4_ * | | * | | SOT457 * | | * |___________| * 1 2 3 * | | | * B1 B2 C2 * *************************************************************** R1 2 22 1E+04 Cres1 2 3 4.4E-13 R21 22 44 5E+03 R22 44 4 5E+03 Cres2 44 3 1.3E-13 * Q1 5 1 6 TR1 Q2 3 22 4 TR2 * .MODEL TR1 PNP + IS = 5.893E-013 + NF = 0.9861 + ISE = 1.33E-013 + NE = 1.422 + BF = 440 + IKF = 2.2 + VAF = 17.2 + NR = 0.9865 + ISC = 1.119E-013 + NC = 1.166 + BR = 290.4 + IKR = 0.45 + VAR = 11.93 + RB = 16 + IRB = 0.0004 + RBM = 0.3 + RE = 0.04 + RC = 0.018 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.943E-010 + VJE = 0.8511 + MJE = 0.4203 + TF = 1.95E-009 + XTF = 3 + VTF = 1.5 + ITF = 1.5 + PTF = 0 + CJC = 1.346E-010 + VJC = 0.4578 + MJC = 0.3404 + XCJC = 1 + TR = 1E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.75 * .MODEL TR2 NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 354.4 + IKF = 0.246 + VAF = 182 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 14.99 + IKR = 0.05 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 1.101 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.8401 + MJE = 0.3622 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 3.821E-12 + VJC = 0.5986 + MJC = 0.3745 + XCJC = 0.6193 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS *
View this model