Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP Complex Discretes Models
Please check product availability before design-in
PBLS6022D
* .SUBCKT PBLS6022D 1 2 3 4 5 6 * *************************************************************** * * NXP Semiconducters * * 1 Low VCEsat (BISS) Transistor / 1 Resistor-Equipped * Transistor in SOT 457 package * * TR1 = Low VCEsat Transistor * Polarity = PNP * Ic = -1,5 A * Vceo = -60V * hFE = typical 285 @VCE = -2 V;IC = -100 mA * * TR2 = Resistor Equipped Transistor (RET) * Polarity = NPN * Resistors = 4,7kO / 4,7 kO * Ic = 100mA * Vceo = 50V * hFE = min 30 @VCE = 5 V;IC = 10 mA * * Extraction date (week/year): 03/09 * Simulator: Spice 3 * * TOPVIEW: * * E1 C1 E2 * | | | * _6___5___4_ * | | * | | SOT457 * | | * |___________| * 1 2 3 * | | | * B1 B2 C2 * *************************************************************** * R1 2 22 4.7E+03 Cres1 2 3 4.3E-13 R21 22 44 2.35E+03 R22 44 4 2.35E+03 Cres2 44 3 1.4E-13 * Q1 5 1 6 TR1 Q2 3 22 4 TR2 D1 5 1 DIODE * .MODEL TR1 PNP + IS = 4.317E-013 + NF = 0.9862 + ISE = 1.138E-013 + NE = 1.441 + BF = 305 + IKF = 1.6 + VAF = 2.1 + NR = 0.9865 + ISC = 1.118E-012 + NC = 1.297 + BR = 50 + IKR = 1.9 + VAR = 10 + RB = 13.5 + IRB = 0.0008 + RBM = 0.75 + RE = 0.038 + RC = 0.035 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.11E-010 + VJE = 0.8442 + MJE = 0.4135 + TF = 1.5E-009 + XTF = 5 + VTF = 1 + ITF = 1.2 + PTF = 0 + CJC = 9.25E-011 + VJC = 0.7292 + MJC = 0.4313 + XCJC = 1 + TR = 5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 * .MODEL DIODE D + IS = 1.159E-015 + N = 0.8542 + BV = 1000 + IBV = 0.001 + RS = 444.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 * .MODEL TR2 NPN + IS = 1.822E-14 + NF = 0.9932 + ISE = 2.894E-16 + NE = 1.4 + BF = 354.4 + IKF = 0.246 + VAF = 182 + NR = 0.9931 + ISC = 9.982E-12 + NC = 1.763 + BR = 14.99 + IKR = 0.05 + VAR = 17.9 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.649 + RC = 1.101 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.8401 + MJE = 0.3622 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 3.821E-12 + VJC = 0.5986 + MJC = 0.3745 + XCJC = 0.6193 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .ENDS *
View this model