Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PH2520U
***************************************************************** * NXP PH2520U * * Polarity N-Channel * Ratings 20V/2.10E-03OHMS/25A * * Date Created Tue Aug 7 07:48:08 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PH2520U DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 2.65888308335967e-10 RLG GATE 1 0.668249640468152 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 400000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00116212285971454 TC=0.00605985482423065,5.16099079674115e-06 RBD 9 4 0.00293619093139624 TC=0.00605985482423065,5.16099079674115e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 500000000000 CGS 2 6 1.07969714285714e-08 RG 1 2 2.09986503660826 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 3205 + -5 3195 + -4 3190 + -2 3200 + -1 3001 + -0.5 2665 + -0.2 2456 + -0.1 2387 + 0 2303.5 + 0.10 2209.00 + 0.20 2110.00 + 0.50 1827.00 + 1.00 1436.00 + 2.00 1132.00 + 5.00 819.70 + 10.00 631.60 + 20.00 485.10 + 30.00 415.00 .MODEL MINT NMOS(Vto=0.99 Kp=7.2862e+02 Nfs=310e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=22.40 Ibv=2.50E-04 Rs=1E-6 Is=1.13578429568555e-09 + N=1 M=0.53 VJ=0.81 Fc=0.5 Cjo=1.753e-09 Tt=5.8e-08) .ENDS
View this model