Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PH2925U
***************************************************************** * NXP PH2925U * * Polarity N-Channel * Ratings 25V/3.00E-03OHMS/25A * * Date Created Tue Aug 7 07:57:11 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PH2925U DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 2.65888308335967e-10 RLG GATE 1 0.668249640468152 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 500000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00148798498336746 TC=0.00582574339626084,4.1503627639529e-06 RBD 9 4 0.00292020991881643 TC=0.00582574339626084,4.1503627639529e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 500000000000 CGS 2 6 9.478e-09 RG 1 2 1.59986503660826 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 9056 + -5 9033 + -4 9017 + -2 8907 + -1 10050 + -0.5 8863 + -0.2 6983 + -0.1 6335 + 0 5640.5 + 0.1 4838 + 0.2 4100 + 0.5 2518 + 1 1729 + 2 1277 + 5 898 + 10 688 + 20 522 + 30 443 .MODEL MINT NMOS(Vto=0.96 Kp= 699 Nfs=250000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=28.00 Ibv=2.50E-04 Rs=1E-6 Is=9.00976074625474e-10 + N=1 M=0.51 VJ=0.6 Fc=0.5 Cjo=1.685e-09 Tt=2.85e-08) .ENDS
View this model