Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PH3120L
***************************************************************** * NXP PH3120L version 2 Modified Vto from 1.569 to 1.645 ; Nfs from 0 to 250e+09 * * Polarity N-Channel * Ratings 20V/2.65E-03OHMS/25A * * Date Created Mon Nov 14 05:52:04 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PH3120L DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 1.73006952609353e-09 RLG GATE 1 4.34813529798414 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 400000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.000716090289495991 TC=0.00699667559561448,4.50974377028174e-06 RBD 9 4 0.0016389319810558 TC=0.00699667559561448,4.50974377028174e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 5.02244131455399e-09 RG 1 2 1.6826839421916 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 3440 + -5 3440 + -2 3440 + -1 3440 + -0.5 3440 + -0.2 3440 + -0.1 3440 + 0 3440 + 0.1 3440 + 0.2 3440 + 0.5 3000 + 1 2384 + 2 1768 + 5 1230 + 10 940 + 20 710 .MODEL MINT NMOS(Vto=1.645 Kp=2.2258e+02 Nfs=250e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=22.40 Ibv=2.50E-04 Rs=1E-6 Is=3.9081011277549e-11 + N=1 M=0.49 VJ=0.5 Fc=0.5 Cjo=2.29658e-09 Tt=3e-08) .ENDS *******************************************************************************
View this model