Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PH3855L
******************************************************************************* ***************************************************************** * NXP PH3855L * * Polarity N-Channel * Ratings 55V/4.00E-02OHMS/15A * * Date Created Wed Aug 2 07:10:50 2006 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PH3855L DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 2.65888308335967e-10 RLG GATE 1 0.668249640468152 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 1100000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0227038824471826 TC=0.00494120520161427,1.26115164750657e-05 RBD 9 4 0.00536358041533469 TC=0.00494120520161427,1.26115164750657e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 750000000000 CGS 2 6 2.9189128724912e-10 RG 1 2 1.62986503660826 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 860.00 + -5 848.00 + -4 850.00 + -2 923.00 + -1 900.00 + -0.5 720.80 + -0.2 607.20 + -0.1 568.20 + 0 882.6 + 0.10 1194.00 + 0.20 1154.00 + 0.50 1030.00 + 1.00 943.00 + 2.00 898.00 + 5.00 864.00 + 10.00 840.00 + 20.00 740.00 + 30.00 723.00 + 44 596.997601639769 .MODEL MINT NMOS(Vto=1.49276107064239 Kp=3.4120e+01 Nfs=0 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=61.60 Ibv=2.50E-04 Rs=1E-6 Is=7.76766854794348e-13 + N=1 M=0.1 VJ=0.99 Fc=0.5 Cjo=-3.167e-10 Tt=3e-08) .ENDS *******************************************************************************
View this model