Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PH4830L
***************************************************************** * NXP PH4830L Revision2 Modified Vto from 2.047 to 2.030; Kp from 152 to 169 * Nfs from 380e+09 to 540e+09; TT from 4.8e-08 to 2.7e-09 * * Polarity N-Channel * Ratings 30V/3.80E-03OHMS/10A * * Date Created Wed Apr 4 06:00:32 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PH4830L DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 2.65888308335967e-10 RLG GATE 1 0.668249640468152 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 30000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00232224709960244 TC=0.00446064235020765,2.10996734997365e-05 RBD 9 4 0.00105633280312554 TC=0.00446064235020765,2.10996734997365e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 2.72458823529412e-09 RG 1 2 0.509865036608258 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 2380 + -5 2370 + -4 2360 + -3 2350 + -2 2270 + -1 1560 + -0.5 1110 + -0.2 890 + -0.1 830 + 0 785 + 0.1 733 + 0.2 679 + 0.5 584 + 1 520 + 2 459 + 5 371 + 10 305 + 20 246 + 30 217 .MODEL MINT NMOS(Vto=2.030031107 Kp=169 Nfs=540e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=9.39514895398377e-13 + N=1 M=0.44 VJ=0.54 Fc=0.5 Cjo=1.16e-09 Tt=2.7e-09) .ENDS
View this model