Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PH5330E
***************************************************************** * NXP PH5330E * * Polarity N-Channel * Ratings 30V/5.70E-03OHMS/15A * * Date Created Tue Aug 7 04:16:00 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PH5330E DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 2.65888308335967e-10 RLG GATE 1 0.668249640468152 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00251390692032568 TC=0.00434636852378092,2.14765643595294e-05 RBD 9 4 0.00185109888543301 TC=0.00434636852378092,2.14765643595294e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 2.35241379310345e-09 RG 1 2 1.32986503660826 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1904 + -5 1926 + -4 1991 + -2 2520 + -1 1975 + -0.5 1656 + -0.2 1482 + -0.1 1422 + 0 1365 + 0.1 1291 + 0.2 1218 + 0.5 1023 + 1 777 + 2 590 + 5 416 + 10 320 + 20 246 + 30 213 .MODEL MINT NMOS(Vto=2.05 Kp=1.1979e+02 Nfs=600e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=2.96195870280003e-12 + N=1 M=0.47 VJ=0.74 Fc=0.5 Cjo=1.578e-09 Tt=2.725e-08) .ENDS
View this model