Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PH7030L
***************************************************************** * NXP PH7030L * * Polarity N-Channel * Ratings 30V/7.90E-03OHMS/10A * * Date Created Tue Aug 7 05:22:57 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PH7030L DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 2.65888308335967e-10 RLG GATE 1 0.668249640468152 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00458249838858806 TC=0.00417431632777834,1.86333174499947e-05 RBD 9 4 0.00214017431639857 TC=0.00417431632777834,1.86333174499947e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 1.6517e-09 RG 1 2 1.59986503660826 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1581 + -5 1584 + -4 1578 + -2 1704 + -1 1537 + -0.5 1247 + -0.2 1098 + -0.1 1048 + 0 997.75 + 0.1 934.50 + 0.2 878.60 + 0.5 714.00 + 1 531.50 + 2 404.20 + 5 287.30 + 10 223.30 + 20 175.00 + 30 153.00 .MODEL MINT NMOS(Vto=1.89 Kp=1.0497e+02 Nfs=670e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=2.50213377184923e-12 + N=1 M=0.46 VJ=0.72 Fc=0.5 Cjo=1.0215e-09 Tt=2.8e-08) .ENDS
View this model