Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PH9930L
***************************************************************** * NXP Ph9930L Version2 Modified Nfs from 470e+09 to 700e+09 * * Polarity N-Channel * Ratings 30V/9.60E-03OHMS/10A * * Date Created Wed Apr 4 01:22:17 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT Ph9930L DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 2.65888308335967e-10 RLG GATE 1 0.668249640468152 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 30000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00522937107895748 TC=0.00412691506278669,1.83292033189573e-05 RBD 9 4 0.00236376514846795 TC=0.00412691506278669,1.83292033189573e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 1.64818637992832e-09 RG 1 2 0.559865036608258 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1460 + -5 1455 + -4 1455 + -3 1445 + -2 1428 + -1 944 + -0.5 682 + -0.2 551 + -0.1 513 + 0 479 + 0.1 446 + 0.2 420 + 0.5 379 + 1 344 + 2 300 + 5 243 + 10 201 + 20 164 + 30 145 .MODEL MINT NMOS(Vto=2.0858959126755 Kp=9.2256e+01 Nfs=700e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=5.06621248378255e-13 + N=1 M=0.46 VJ=0.68 Fc=0.5 Cjo=6.3e-10 Tt=2.3e-09) .ENDS
View this model