Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHD108NQ03LT
******************************************************************************* ***************************************************************** * NXP PHD108NQ03LT * * Polarity N-Channel * Ratings 25V/6.00E-03OHMS/25A * * Date Created Fri Feb 18 05:27:13 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHD108NQ03LT DRAIN GATE SOURCE LD DRAIN 5 1e-09 RLD2 DRAIN 5 0.314159 RLD1 5 4 0.0001 LG GATE 1 5e-09 RLG GATE 1 1.570795 LS SOURCE 8 2e-09 RLS2 SOURCE 8 0.628318 RLS1 8 7 0.00138 RDS 7 4 500000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00252740783259672 TC=0.010532488491848,-1.92678789641703e-05 RBD 9 4 0.00133077863776124 TC=0.010532488491848,-1.92678789641703e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 750000000000 CGS 2 6 1.125e-09 RG 1 2 1.198 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1840 + -5 1826 + -2 1711 + -1 1466 + -0.5 1314 + -0.2 1178 + -0.1 1123 + 0 1054 + 0.1 949 + 0.2 897 + 0.5 756 + 1 596 + 2 469 + 5 343 + 10 265 + 12 247 + 20 204 + 25 188 .MODEL MINT NMOS(Vto=1.40490565185911 Kp=9.7557e+01 Nfs=0 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=30.00 Ibv=2.50E-04 Rs=1E-6 Is=2.37265216077035e-12 + N=1 M=0.42 VJ=0.65 Fc=0.5 Cjo=1.391e-09 Tt=3.4e-08) .ENDS *******************************************************************************
View this model