Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHD3055E
******************************************************************************* ***************************************************************** * NXP PHD3055E * * Polarity N-Channel * Ratings 60V/1.20E-01OHMS/5.5A * * Date Created Tue Apr 26 16:24:12 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHD3055E DRAIN GATE SOURCE LD DRAIN 5 1e-10 RLD2 DRAIN 5 0.2513272 RLD1 5 4 5e-06 LG GATE 1 4e-09 RLG GATE 1 10.053088 LS SOURCE 8 3.7e-09 RLS2 SOURCE 8 9.2991064 RLS1 8 7 0.00145 RDS 7 4 1100000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0904713323730971 TC=0.00404294501842979,3.37568773816455e-05 RBD 9 4 0.0221005249550183 TC=0.00404294501842979,3.37568773816455e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000 CGS 2 6 1.4e-10 RG 1 2 1.4977 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 215 + -5 215 + -2 215 + -1 215 + -0.5 215 + -0.2 215 + -0.1 215 + 0 215 + 0.1 215 + 0.2 195 + 0.3 185 + 0.4 180 + 0.5 175 + 0.6 170 + 0.7 165 + 0.8 155 + 0.9 150 + 1 140 + 3 91 + 6 72 + 10 65 + 20 45 + 30 38 + 40 29 .MODEL MINT NMOS(Vto=3.59270447998389 Kp=5.5793e+00 Nfs=1230000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=500) .MODEL DBD D(Bv=60.00 Ibv=2.50E-04 Rs=1E-6 Is=5.94884081155442e-14 + N=1 M=0.62 VJ=0.5 Fc=0.5 Cjo=7.26e-11 Tt=3.2e-08) .ENDS *******************************************************************************
View this model