Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHD36N03LT
***************************************************************** * NXP PHD36N03LT * * Polarity N-Channel * Ratings 30V/2.20E-02OHMS/25A * * Date Created Wed May 9 03:10:30 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHD36N03LT DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 5e-06 LG GATE 1 1.76332767246836e-09 RLG GATE 1 4.4317220660399 LS SOURCE 8 2.65389824585247e-09 RLS2 SOURCE 8 6.66996815215013 RLS1 8 7 0.00202469493118273 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00947071776933322 TC=0.00476722446246866,1.95633590283496e-05 RBD 9 4 0.00375249352490017 TC=0.00476722446246866,1.95633590283496e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 8.5547652733119e-10 RG 1 2 1.82887530506882 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1065 + -5 1065 + -4 1065 + -3 1065 + -2 1337 + -1 1073 + -0.5 915 + -0.2 811 + -0.1 773 + 0 732.5 + 0.1 688 + 0.2 644 + 0.5 511 + 1 378 + 2 285 + 5 200 + 10 154 + 20 118.8 + 30 102.5 .MODEL MINT NMOS(Vto=1.90 Kp=6.9347e+01 Nfs=750000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=6.06626961948948e-13 + N=1 M=0.53 VJ=0.59 Fc=0.5 Cjo=3.13e-10 Tt=2.754e-08) .ENDS
View this model