Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHK12NQ03LT
***************************************************************** * NXP PHK12NQ03LT * * Polarity N-Channel * Ratings 30V/8.12E-03OHMS/12A * * Date Created Mon May 14 02:52:50 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHK12NQ03LT DRAIN GATE SOURCE LD DRAIN 5 9e-10 RLD2 DRAIN 5 2.2619448 RLD1 5 4 0.00021 LG GATE 1 5.87775890822787e-10 RLG GATE 1 1.47724068867997 LS SOURCE 8 1.18692280646235e-09 RLS2 SOURCE 8 2.98305985564324 RLS1 8 7 0.00190954498411909 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0037 TC=0.00641857397568861,2.36924313045641e-05 RBD 9 4 0.0037 TC=0.00561857397568861,2.36924313045641e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 1.0525e-09 RG 1 2 1.60662591520645 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1455 + -5 1445 + -4 1445 + -3 1445 + -2 1569 + -1 1310 + -0.5 1072 + -0.2 943 + -0.1 901 + 0 857 + 0.1 807 + 0.2 755 + 0.5 600 + 1 450 + 2 348 + 5 247 + 10 188 + 20 145 + 30 125 .MODEL MINT NMOS(Vto=1.678 Kp=54 Nfs=440e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=2.1554434573553e-12 + N=1 M=0.49 VJ=0.77 Fc=0.5 Cjo=1.027e-09 Tt=5.979e-09) .ENDS
View this model