Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHK18NQ03LT
***************************************************************** * NXP PHK18NQ03LT Revision 2 Modifed Vto from 1.0336e+02 to 1.3036e+02; Vto from 2.0824 to 2.174 * Nfs from 450e+09 to 800e+09 * Polarity N-Channel * Ratings 30V/1.65E-02OHMS/25A * * Date Created Wed May 23 07:49:21 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHK18NQ03LT DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 5e-06 LG GATE 1 2.8383833540052e-09 RLG GATE 1 7.13362940888736 LS SOURCE 8 8.66076983304921e-10 RLS2 SOURCE 8 2.17668703198473 RLS1 8 7 0.0026691328411057 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0040638981377053 TC=0.00646071133208297,2.78251235618618e-05 RBD 9 4 0.00133789450990949 TC=0.00646071133208297,2.78251235618618e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 85000000000 CGS 2 6 1.31301408450704e-09 RG 1 2 1.60638647601899 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1168 + -5 1168 + -4 1160 + -3 1152 + -2 1033 + -1 636 + -0.5 405 + -0.2 318 + -0.1 296 + 0 279 + 0.1 262 + 0.2 251 + 0.5 231 + 1 213 + 2 192 + 5 158 + 10 131 + 20 106 + 30 93.4 .MODEL MINT NMOS(Vto=2.17421538973399 Kp=1.3036e+02 Nfs=850000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=8.07409180922629e-13 + N=1 M=0.45 VJ=0.73 Fc=0.5 Cjo=6.08e-10 Tt=3.004e-09) .ENDS
View this model