Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHK28NQ03LT
******************************************************************************* ***************************************************************** * NXP PHK28NQ03LT Revision 2 Modified Vto from 1.852 to 1.899; Kp from 1.96e+2 to 1.131e+2 * Nfs from 360e+9 to 670e+09 * Polarity N-Channel * Ratings 30V/4.90E-03OHMS/15A * * Date Created Wed May 23 07:04:30 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHK28NQ03LT DRAIN GATE SOURCE LD DRAIN 5 9e-10 RLD2 DRAIN 5 2.2619448 RLD1 5 4 0.00021 LG GATE 1 1.73006952609353e-09 RLG GATE 1 4.34813529798414 LS SOURCE 8 1.25038572521281e-09 RLS2 SOURCE 8 3.14255943237705 RLS1 8 7 0.00266859163578813 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.001015526330168 TC=0.0125485473719539,5.38072761669098e-05 RBD 9 4 0.000747114385774295 TC=0.0125485473719539,5.38072761669098e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1500000000000 CGS 2 6 2.10271532846715e-09 RG 1 2 0.987590984012661 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -30 2460 + -20 2460 + -10 2440 + -5 2440 + -2 2700 + -1 2220 + -0.5 1828 + -0.2 1608 + -0.1 1544 + 0 1444.5 + 0.1 1349 + 0.2 1260 + 0.5 979 + 1 712 + 2 536 + 5 412 + 10 316 + 20 244 + 30 210 .MODEL MINT NMOS(Vto=1.899203754827595 Kp=1.131909e+02 Nfs=670e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=3.13605282451451e-12 + N=1 M=0.47 VJ=0.7 Fc=0.5 Cjo=2.086e-09 Tt=1.808e-09) .ENDS *******************************************************************************
View this model