Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHK31NQ03LT
******************************************************************************* ***************************************************************** * NXP PHK31NQ03LT * * Polarity N-Channel * Ratings 30V/4.10E-03OHMS/25A * * Date Created Tue May 15 04:19:24 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHK31NQ03LT DRAIN GATE SOURCE LD DRAIN 5 9e-10 RLD2 DRAIN 5 2.2619448 RLD1 5 4 0.00021 LG GATE 1 7.26405326934776e-10 RLG GATE 1 1.82565416883602 LS SOURCE 8 1.35566018892404e-09 RLS2 SOURCE 8 3.4071427943375 RLS1 8 7 0.0031778874536822 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.000125 TC=0.0978975964594565,0.000398210921645497 RBD 9 4 0.00001 TC=0.0978975964594565,0.000398210921645497 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 3.47320979020979e-09 RG 1 2 1.28879549200633 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 3040 + -5 3040 + -4 3030 + -3 3010 + -2 3000 + -1 1977 + -0.5 1396 + -0.2 1137 + -0.1 1060 + 0 995.5 + 0.1 927 + 0.2 872 + 0.5 770 + 1 692 + 2 613 + 5 490 + 10 400 + 20 317 + 30 276 .MODEL MINT NMOS(Vto=2.211 Kp=2.51e+02 Nfs=730000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 Ucrit=1e4 Diomod=1 Vfb=0 Leta=0 Weta=0 + U0=600 Temp=0 Vdd=0 Xpart=0 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=3.5e-12 + N=.99 M=0.46 VJ=0.94 Fc=0.5 Cjo=1.744e-09 Tt=1.48e-09) .ENDS *******************************************************************************
View this model