Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHN210T
******************************************************************************* ***************************************************************** * NXP PHN210T Revision 2 Modified Vto, Kp and Nfs * * Polarity N-Channel * Ratings 30V/6.00E-02OHMS/5A * * Date Created Wed May 23 06:06:05 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHN210T DRAIN GATE SOURCE LD DRAIN 5 9e-10 RLD2 DRAIN 5 2.2619448 RLD1 5 4 0.00021 LG GATE 1 1.73006952609353e-09 RLG GATE 1 4.34813529798414 LS SOURCE 8 2.38418121775756e-09 RLS2 SOURCE 8 5.99209589751598 RLS1 8 7 0.0128545079936694 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0307418698505241 TC=0.00524121851451777,2.64924429547465e-05 RBD 9 4 0.0125386013942979 TC=0.00524121851451777,2.64924429547465e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 2.46812834224599e-10 RG 1 2 11.3375909840127 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -30 310 + -20 310 + -10 310 + -5 330 + -2 446 + -1 394 + -0.5 362 + -0.2 336 + -0.1 334 + 0 317 + 0.1 300 + 0.2 288 + 0.5 244 + 1 190 + 2 145 + 5 101 + 10 77 + 20 58 + 30 49 .MODEL MINT NMOS(Vto=2.42321614626343 Kp=9.64771e+00 Nfs=1350e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=2.89826457525123e-13 + N=1 M=0.47 VJ=0.71 Fc=0.5 Cjo=1.59e-10 Tt=2e-09) .ENDS *******************************************************************************
View this model