Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHP21N06LT
******************************************************************************* ***************************************************************** * NXP PHP21N06LT * * Polarity N-Channel * Ratings 55V/5.50E-02OHMS/10A * * Date Created Thu May 12 14:48:57 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHP21N06LT DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.026544 RLD1 5 4 0.00025 LG GATE 1 3.3e-09 RLG GATE 1 8.2937976 LS SOURCE 8 4.5e-09 RLS2 SOURCE 8 11.309724 RLS1 8 7 0.0015 RDS 7 4 1100000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0345790177278996 TC=0.00386754965985077,3.51459484891322e-05 RBD 9 4 0.0161262955054448 TC=0.00386754965985077,3.51459484891322e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 500000000 CGS 2 6 4.68333333333333e-10 RG 1 2 1.4914 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 620 + -5 620 + -2 620 + -1 620 + -0.5 620 + -0.2 620 + -0.1 620 + 0 620 + 0.1 620 + 0.2 500 + 0.3 440 + 0.4 400 + 0.5 380 + 0.6 350 + 0.7 320 + 0.8 300 + 0.9 280 + 1 270 + 2 200 + 5 140 + 10 105 + 30 65 + 50 50 .MODEL MINT NMOS(Vto=1.80366626717867 Kp=1.8567e+01 Nfs=550000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=55.00 Ibv=2.50E-04 Rs=1E-6 Is=3.77362418527193e-13 + N=1 M=0.62 VJ=0.93 Fc=0.5 Cjo=1.573e-10 Tt=4.3e-08) .ENDS *******************************************************************************
View this model