Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHP30NQ15T
***************************************************************** * NXP PHP30NQ15T Revision 2 modified Vto from 4.004 to 4.242; Nfs from 1190e+09 to 1910e+09 * * Polarity N-Channel * Ratings 150V/6.30E-02OHMS/15A * * Date Created Wed Jun 15 16:08:39 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHP30NQ15T DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.026544 RLD1 5 4 0.00025 LG GATE 1 3.3e-09 RLG GATE 1 8.2937976 LS SOURCE 8 4.5e-09 RLS2 SOURCE 8 11.309724 RLS1 8 7 0.0015 RDS 7 4 3000000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0384459192294205 TC=0.00887226487038663,2.59138502514329e-05 RBD 9 4 0.00181356583926003 TC=0.00887226487038663,2.59138502514329e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 500000000000 CGS 2 6 2.37167e-09 RG 1 2 1.4914 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1010 + -5 1010 + -2 1010 + -1 1010 + -0.5 1010 + -0.2 1010 + -0.1 1010 + 0 1010 + 0.1 1010 + 0.2 880 + 0.3 660 + 0.4 550 + 0.5 490 + 0.6 440 + 0.7 410 + 0.8 390 + 0.9 360 + 1 350 + 2 250 + 5 180 + 10 140 + 30 90 + 60 60 + 100 50 .MODEL MINT NMOS(Vto=4.242 Kp=7.5679e+01 Nfs=1910e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=500) .MODEL DBD D(Bv=160.00 Ibv=2.50E-04 Rs=1E-6 Is=1.2885030905092e-12 + N=1 M=0.710000000000001 VJ=0.5 Fc=0.5 Cjo=1.1979e-09 Tt=1.05e-07) .ENDS
View this model