Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHP45NQ10T
******************************************************************************* ***************************************************************** * NXP PHP45NQ10T * * Polarity N-Channel * Ratings 100V/2.50E-02OHMS/25A * * Date Created Tue May 31 13:50:16 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHP45NQ10T DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.026544 RLD1 5 4 0.00025 LG GATE 1 3.3e-09 RLG GATE 1 8.2937976 LS SOURCE 8 4.5e-09 RLS2 SOURCE 8 11.309724 RLS1 8 7 0.0015 RDS 7 4 10000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0170217591141525 TC=0.0101265758450488,1.49928280638879e-05 RBD 9 4 0.000383171276565613 TC=0.0101265758450488,1.49928280638879e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 500000000000 CGS 2 6 2.2917e-09 RG 1 2 1.4914 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 2000 + -5 2000 + -2 2000 + -1 2000 + -0.5 2000 + -0.2 2000 + -0.1 2000 + 0 2000 + 0.1 2000 + 0.2 1900 + 0.3 1600 + 0.4 1500 + 0.5 1300 + 0.6 1150 + 0.7 1000 + 0.8 920 + 0.9 880 + 1 800 + 2 600 + 5 400 + 10 190 + 30 180 + 60 120 + 100 90 .MODEL MINT NMOS(Vto=3.68160579605956 Kp=5.0593e+01 Nfs=900000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=500) .MODEL DBD D(Bv=100.00 Ibv=2.50E-04 Rs=1E-6 Is=1.81333235562797e-12 + N=1 M=0.6 VJ=0.5 Fc=0.5 Cjo=1.21e-09 Tt=8.2e-08) .ENDS *******************************************************************************
View this model