Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHP9NQ20T
******************************************************************************* ***************************************************************** * NXP PHP9NQ20T * * Polarity N-Channel * Ratings 200V/3.00E-01OHMS/4.5A * * Date Created Thu May 12 17:04:06 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHP9NQ20T DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.026544 RLD1 5 4 0.00025 LG GATE 1 3.3e-09 RLG GATE 1 8.2937976 LS SOURCE 8 4.5e-09 RLS2 SOURCE 8 11.309724 RLS1 8 7 0.0015 RDS 7 4 4000000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.135425446912858 TC=0.0069340391688956,0.000103940743385074 RBD 9 4 0.00492835796791099 TC=0.0069340391688956,0.000103940743385074 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000 CGS 2 6 9.4e-10 RG 1 2 1.4914 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 625 + -5 625 + -2 625 + -1 625 + -0.5 625 + -0.2 625 + -0.1 625 + 0 625 + 0.1 625 + 0.2 475 + 0.3 365 + 0.4 315 + 0.5 260 + 0.6 240 + 0.7 225 + 0.8 205 + 0.9 190 + 1 180 + 3 130 + 6 95 + 10 77 + 20 58 + 30 49 + 100 26 .MODEL MINT NMOS(Vto=3.87687781610948 Kp=1.1900e+01 Nfs=1430000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=200.00 Ibv=2.50E-04 Rs=1E-6 Is=4.82706771739305e-13 + N=1 M=0.46 VJ=0.67 Fc=0.5 Cjo=2.42e-10 Tt=9.2e-08) .ENDS *******************************************************************************
View this model