Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHT6N06T
***************************************************************** * NXP PHT6N06T * * Polarity N-Channel * Ratings 55V/1.28E-01OHMS/5.00E+00A * * Date Created Thu Jun 2 15:06:05 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHT6N06T DRAIN GATE SOURCE LD DRAIN 5 7e-10 RLD2 DRAIN 5 1.7592904 RLD1 5 4 0.00035 LG GATE 1 2.8e-09 RLG GATE 1 7.0371616 LS SOURCE 8 8e-10 RLS2 SOURCE 8 2.0106176 RLS1 8 7 0.0069 RDS 7 4 1100000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0936009712071523 TC=0.00415256262384912,3.20664574371297e-05 RBD 9 4 0.0218787273698084 TC=0.00415256262384912,3.20664574371297e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000 CGS 2 6 1.365e-10 RG 1 2 1.467 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 180.000 + -5 180.000 + -2 180.000 + -1 180.000 + -0.5 180.000 + -0.2 180.000 + -0.1 180.000 + 0 180.000 + 0.1 180.000 + 0.2 170.000 + 0.3 160.000 + 0.4 150.000 + 0.5 145.000 + 0.6 140.000 + 0.7 135.000 + 0.8 130.000 + 0.9 125.000 + 1 120.000 + 2 92.000 + 5 70.000 + 10 55.000 + 20 42.000 + 30 36.000 .MODEL MINT NMOS(Vto=3.59337559085447 Kp=4.5842e+00 Nfs=1280000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1500) .MODEL DBD D(Bv=60.00 Ibv=2.50E-04 Rs=1E-6 Is=1.32592672975613e-14 + N=1 M=0.4 VJ=0.56 Fc=0.5 Cjo=9.68e-11 Tt=3.2e-08) .ENDS
View this model