Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PHU78NQ03LT
******************************************************************************* ****************************************************************** * NXP PHU78NQ03LT version 2 Modified VTO, Nfs and TT * * Polarity N-Channel * Ratings 25V/1.05E+01OHMS/25A * * Date Created Mon May 14 05:12:02 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHU78NQ03LT DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 5e-06 LG GATE 1 1.76332767246836e-09 RLG GATE 1 4.4317220660399 LS SOURCE 8 1.8691916770026e-09 RLS2 SOURCE 8 4.69778710444368 RLS1 8 7 0.00146234746559136 RDS 7 4 500000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00426056330544084 TC=0.00597262623029589,4.84289868755565e-06 RBD 9 4 0.00150292997910125 TC=0.00597262623029589,4.84289868755565e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 9.64843537414966e-10 RG 1 2 1.24887530506882 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1088 + -5 1088 + -4 1088 + -3 1099 + -2 1149 + -1 1030 + -0.5 830 + -0.2 742 + -0.1 714 + 0 686 + 0.1 653 + 0.2 620 + 0.5 524 + 1 415 + 2 327 + 5 237 + 10 185 + 20 144 + 30 124 .MODEL MINT NMOS(Vto=1.58943686 Kp=7.0631e+01 Nfs=220e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=28.00 Ibv=2.50E-04 Rs=1E-6 Is=5.33933375607721e-13 + N=1 M=0.46 VJ=0.8 Fc=0.5 Cjo=8.66e-10 Tt=2.035e-09) .ENDS *******************************************************************************
View this model