Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PSMN005-55B
***************************************************************** * NXP PSMN005_55B version2 Modified Vto from 1.77 to 1.845; Kp from 377 to 398 * Nfs from 230e+09 to 430e+09 * Polarity N-Channel * Ratings 55V/4.80E-03OHMS/25A * * Date Created Thu May 12 15:19:38 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN005_55B DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 3.3e-09 RLG GATE 1 8.2937976 LS SOURCE 8 5.9e-09 RLS2 SOURCE 8 14.8283048 RLS1 8 7 0.0015 RDS 7 4 1100000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00287657453460308 TC=0.00806433916945632,2.45828529043877e-05 RBD 9 4 0.000800324547861091 TC=0.00806433916945632,2.45828529043877e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5000000000 CGS 2 6 6.15e-09 RG 1 2 1.4914 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 8000 + -5 8000 + -2 8000 + -1 8000 + -0.5 8000 + -0.2 8000 + -0.1 8000 + 0 8000 + 0.1 8000 + 0.2 7000 + 0.3 6000 + 0.4 5300 + 0.5 5000 + 0.6 4400 + 0.7 4000 + 0.8 3600 + 0.9 3500 + 1 3200 + 2 2200 + 5 1500 + 10 1100 + 30 650 + 50 500 .MODEL MINT NMOS(Vto=1.845 Kp=398 Nfs=430e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=500) .MODEL DBD D(Bv=55.00 Ibv=2.50E-04 Rs=1E-6 Is=7.5733163438311e-12 + N=1 M=0.48 VJ=0.5 Fc=0.5 Cjo=3.025e-09 Tt=5e-09) .ENDS
View this model