Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PSMN070-200B
***************************************************************** * NXP PSMN070_200B * * Polarity N-Channel * Ratings 200V/6.00E-02OHMS/17A * * Date Created Thu May 12 15:08:08 2005 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN070_200B DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 3.3e-09 RLG GATE 1 8.2937976 LS SOURCE 8 5.9e-09 RLS2 SOURCE 8 14.8283048 RLS1 8 7 0.0015 RDS 7 4 4000000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0367046643247701 TC=0.0106327461451828,1.57479060269034e-05 RBD 9 4 0.0024260621510447 TC=0.0106327461451828,1.57479060269034e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 5000000000 CGS 2 6 4.413e-09 RG 1 2 1.4914 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 2010 + -5 2010 + -2 2010 + -1 2010 + -0.5 2010 + -0.2 2010 + -0.1 2010 + 0 2010 + 0.1 2010 + 0.2 1700 + 0.3 1200 + 0.4 1000 + 0.5 880 + 0.6 790 + 0.7 710 + 0.8 670 + 0.9 620 + 1 580 + 2 440 + 5 300 + 10 230 + 30 150 + 60 105 + 100 82 .MODEL MINT NMOS(Vto=3.71416910085056 Kp=5.9045e+01 Nfs=910000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=700) .MODEL DBD D(Bv=210.00 Ibv=2.50E-04 Rs=1E-6 Is=2.4556093411672e-12 + N=1 M=0.720000000000001 VJ=0.5 Fc=0.5 Cjo=1.8029e-09 Tt=1.6e-08) .ENDS
View this model