Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PSMN2R0-30YL
******************************************************************************* ***************************************************************** * NXP PSMN2R0-30YL * * Polarity N-Channel * Ratings 30V/2.00E-03OHMS/15A * * Date Created Tue Aug 19 00:27:33 2008 * Modified by P Ellis / M Agius 27th Aug 2008 ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN2R0-30YL DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.000837992508016534 TC=0.00665757821062355,6.32215262898205e-06 RBD 9 4 0.000302831600475413 TC=0.00665757821062355,6.32215262898205e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 3.7e-09 RG 1 2 0.726633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 3429 + -5 3400 + -2 2588 + -1 1737 + -0.5 1178 + -0.2 965 + -0.1 912 + 0 963 + 0.1 974 + 0.2 905 + 0.5 772 + 1 668 + 2 571 + 5 455 + 10 377 + 12 363 + 20 317 + 25 310 + 30 302 .MODEL MINT NMOS(Vto=2.18 Kp=4e+02 Nfs=45e+10 Eta=1500 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=1.71152352561197e-12 + N=1 M=0.51 VJ=0.51 Fc=0.5 Cjo=2.57e-09 Tt=2.15e-08) .ENDS *******************************************************************************
View this model