Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PSMN4R0-30YL
******************************************************************************* ***************************************************************** * NXP PSMN4R0-30YL * * Polarity N-Channel * Ratings 30V/4.00E-03OHMS/15A * * Date Created Mon Aug 18 05:06:04 2008 * Modified by P Ellis / M Agius 27th Aug 2008 ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN4R0-30YL DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00177045520980967 TC=0.00554798456920776,4.08401797249601e-06 RBD 9 4 0.000486723290225796 TC=0.00554798456920776,4.08401797249601e-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 1.8e-09 RG 1 2 0.496633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 2070 + -5 2059 + -2 1800 + -1 1292 + -0.5 1005 + -0.2 830 + -0.1 775 + 0 721 + 0.1 664 + 0.2 606 + 0.5 495 + 1 411 + 2 349 + 5 284 + 10 241 + 12 223 + 20 204 + 25 195 + 30 190 .MODEL MINT NMOS(Vto=2.05 Kp=2.3e+02 Nfs=60e+10 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=6.40720050729265e-13 + N=1 M=0.59 VJ=0.5 Fc=0.5 Cjo=1.44474e-09 Tt=1.95e-08) .ENDS *******************************************************************************
View this model