Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
PSMN7R0-30YL
******************************************************************************* ***************************************************************** * NXP PSMN7R0_30YL * * Polarity N-Channel * Ratings 30V/5.00E-03OHMS/10A * * Date Created Fri Oct 31 05:35:21 2008 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN7R0_30YL DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00335915001524776 TC=0.00906687172070117,-1.5724828644767e-05 RBD 9 4 0.000934441727785314 TC=0.00906687172070117,-1.5724828644767e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 1.15e-09 RG 1 2 0.506633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -10 1340 + -5 1330 + -4 1330 + -3 1320 + -2 1209 + -1 874 + -0.5 639 + -0.2 528 + -0.1 493 + 0 469.5 + 0.1 433 + 0.2 392 + 0.5 308 + 1 248 + 2 210 + 5 173 + 10 148.4 + 20 127.7 + 30 122.3 .MODEL MINT NMOS(Vto=2.12 Kp=120.41 Nfs=390000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 Ucrit=1e4 Diomod=1 Vfb=0 Leta=0 Weta=0 + U0=600 Temp=0 Vdd=0 Xpart=0 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=2.30333330212086e-13 + N=1 M=0.55 VJ=0.5 Fc=0.5 Cjo=7.5e-10 Tt=1.85e-08) .ENDS *******************************************************************************
View this model