* .SUBCKT BAS40-04 1 2 3 * The Resistors do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of * operation. R1 1 3 6.659E+08 D1 1 3 BAS40-04 R2 3 2 6.659E+08 D2 3 2 BAS40-04 * .MODEL BAS40-04 D( + IS = 1.419E-08 + N = 1.025 + BV = 44 + IBV = 1.255E-07 + RS = 4.942 + CJO = 4.046E-12 + VJ = 0.323 + M = 0.4154 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2) .ENDS *