* .SUBCKT BAS40XY 1 2 3 4 5 6 * * The Resistors do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of * operation. * R1 1 6 8E+08 D1 1 6 BAS40XY R2 6 2 8E+08 D2 6 2 BAS40XY R3 3 5 8E+08 D3 3 5 BAS40XY R4 4 3 8E+08 D4 4 3 BAS40XY * .MODEL BAS40XY D + IS = 8.361E-09 + N = 1.003 + BV = 44 + IBV = 8E-07 + RS = 5.031 + CJO = 3.8E-12 + VJ = 0.1119 + M = 0.2915 + FC = 1 + EG = 0.69 + XTI = 2 .ENDS *