* .SUBCKT BAS70-07 1 2 3 4 * The Resistors do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of * operation. R1 4 1 1.409E+09 D1 4 1 BAS70 R2 3 2 1.409E+09 D2 3 2 BAS70 .MODEL BAS70 D( + IS = 3.22E-09 + N = 1.018 + BV = 77 + IBV = 1.67E-07 + RS = 20.89 + CJO = 1.655E-12 + VJ = 0.349 + M = 0.3583 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2) .ENDS *