* .SUBCKT BAS70VV 1 2 3 4 5 6 * * The Resistors do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of * operation. * R1 1 6 1.409E+09 D1 1 6 BAS70VV R2 2 5 1.409E+09 D2 2 5 BAS70VV R3 3 4 1.409E+09 D3 3 4 BAS70VV * .MODEL BAS70VV D + IS = 3.22E-09 + N = 1.018 + BV = 77 + IBV = 1.67E-07 + RS = 20.89 + CJO = 1.655E-12 + VJ = 0.349 + M = 0.3583 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *