* .SUBCKT BAT54J 1 2 * * The Resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 2 1 BAT54J R1 2 1 3.5E+07 * .MODEL BAT54J D + IS = 2.36E-07 + N = 1.009 + BV = 33 + IBV = 0.001 + RS = 2.633 + CJO = 9.53E-12 + VJ = 0.2034 + M = 0.3811 + FC = 0.6435 + EG = 0.69 + XTI = 2 .ENDS *