* .SUBCKT BAT721 1 3 * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. R1 1 3 5.9E+06 D1 1 3 BAT721 * .MODEL BAT721 D( + IS = 1.009E-06 + N = 1.017 + BV = 44 + IBV = 0.001611 + RS = 0.6578 + CJO = 3.76E-11 + VJ = 0.274 + M = 0.4381 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2) .ENDS *