* .SUBCKT BAT960 1 2 3 4 5 6 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 3 1 2E+06 D1 3 1 BAT960 * * The resistors R2...R5 are only for * pinning of the device * R2 1 2 0 R3 3 4 0 R4 1 5 0 R5 1 6 0 * .MODEL BAT960 D ( + IS = 1.686E-06 + N = 1.015 + BV = 21 + IBV = 1E-06 + RS = 0.1249 + CJO = 9.086E-11 + VJ = 0.1939 + M = 0.4542 + FC = 1 + TT = 0 + EG = 0.69 + XTI = 2 ) .ENDS