Home
About NXP
News
Careers
Investors
Order/buy
Support
Contact
my.NXP
Select site:
English
Global site
English
日本語
简体中文
繁體中文
Русский
한국어
Country site
Austria
France
Germany
Netherlands
Search
Advanced search / Selection guides
Home
Products
Applications
NXP MOSFET Transistors Models
Please check product availability before design-in
SI4410DY
******************************************************************************* ***************************************************************** * NXP SI4410DY revision 2 Modified Vto from 2.45 to 2.519; Nfs from 480e+09 to 110e+10 * * Polarity N-Channel * Ratings 30V/1.10E-02OHMS/10A * * Date Created Mon May 14 04:24:18 2007 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT SI4410DY DRAIN GATE SOURCE LD DRAIN 5 9e-10 RLD2 DRAIN 5 2.2619448 RLD1 5 4 0.00021 LG GATE 1 7.26405326934776e-10 RLG GATE 1 1.82565416883602 LS SOURCE 8 1.21457985538781e-09 RLS2 SOURCE 8 3.05256954231023 RLS1 8 7 0.00266859163578813 RDS 7 4 600000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00548928145314673 TC=0.0058314744732742,2.65060414901491e-05 RBD 9 4 0.00603623737401472 TC=0.0058314744732742,2.65060414901491e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1000000000000 CGS 2 6 1.07970552147239e-09 RG 1 2 1.54879549200633 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -30 1620 + -20 1620 + -10 1620 + -5 1620 + -2 2380 + -1 2030 + -0.5 1850 + -0.2 1720 + -0.1 1670 + 0 1630 + 0.1 1570 + 0.2 1500 + 0.5 1290 + 1 1030 + 2 790 + 5 550 + 10 420 + 20 316 + 30 270 .MODEL MINT NMOS(Vto=2.519 Kp=5.6550e+01 Nfs=1100e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=33.60 Ibv=2.50E-04 Rs=1E-6 Is=1.54455180641662e-08 + N=1 M=0.45 VJ=0.69 Fc=0.5 Cjo=9.67e-10 Tt=1.868e-09) .ENDS *******************************************************************************
View this model